0

Socket outlet with earth pin 16 A 250 V~, hinged cover and protección ampliada contra contacto accidental (Safety Plus) System 55

Specification
Item no.
Room
Quantity
EAN
PU
PS
cream white glossy
4488 01
4010337095804
1/10
pure white glossy
4488 03
4010337095835
1/10
pure white matt
4488 27
4010337095859
1/10
anthracite
4488 28
4010337095866
1/10
colour aluminium
4488 26
4010337095842
1/10
black matt
4488 005
4010337095798
1/10
grey matt
4488 015
4010337095811
1/10
stainless steel
4488 600
4010337095873
1/5

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

cream white glossy
EAN 4010337095804
Item no. 4488 01PU 1/10
PS
pure white glossy
EAN 4010337095835
Item no. 4488 03PU 1/10
PS
pure white matt
EAN 4010337095859
Item no. 4488 27PU 1/10
PS
anthracite
EAN 4010337095866
Item no. 4488 28PU 1/10
PS
colour aluminium
EAN 4010337095842
Item no. 4488 26PU 1/10
PS
black matt
EAN 4010337095798
Item no. 4488 005PU 1/10
PS
grey matt
EAN 4010337095811
Item no. 4488 015PU 1/10
PS
stainless steel
EAN 4010337095873
Item no. 4488 600PU 1/5
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Optional accessories

Features

  • With plug terminals.
  • The support ring is earthed in connection with the mounting claws and claw screws.
  • Quick mounting (approx. 3.5 turns per mounting claw).
  • Expanding claws in the housing.
  • Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive.
  • Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws.
  • Low installation depth.
  • Large, ergonomically shaped release levers.
  • Sturdy earth bar with solid earthing fingers.
  • Sturdy and corrosion-resistant steel support ring.
  • Shatter-proof thermoplastic base.

Technical data

Installation depth29 mm
ConductorsRigid and flexible
Connection cross section
for conductors from1.5 mm² to 2.5 mm²
Ambient temperature
increased contact protection0°C to +45°C

Notes

  • Approved in accordance with NF C 61-314:2017.
  • Approved in accordance with NBN C 61-112-1:2017.
  • Increased contact protection (Safety Plus) in accordance with DIN VDE 0620-1.

Dimensions

Width55.00 mm
Height55.00 mm
Datenblatt


Ausschreibungstexte


More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database