SCHUKO socket outlet 16 A 250 V~ without mounting claws System 55
cream white glossy
4466 01
4010337095088
1/10
pure white glossy
4466 03
4010337095101
1/10
pure white matt
4466 27
4010337095125
1/10/100
anthracite
4466 28
4010337095132
1/10/100
colour aluminium
4466 26
4010337095118
1/10
black matt
4466 005
4010337095071
1/10/100
grey matt
4466 015
4010337095095
1/5
stainless steel
4466 600
4010337095149
1/10
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Features
Quick mounting (approx. 3.5 turns per mounting claw). Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws. Large, ergonomically shaped release levers. Sturdy earth bar with solid earthing fingers. Sturdy and corrosion-resistant steel support ring. Shatter-proof thermoplastic base.
Technical data
| Installation depth | 29 mm |
| Connection cross section |
| for conductors from | 1.5 mm² to 2.5 mm² |
Dimensions
| Width | 55.00 mm |
| Height | 55.00 mm |
| Depth | 32.00 mm |
Cradle to Cradle Certified
Certificates
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database