0

SCHUKO socket outlet 16 A 250 V~ with inscription space and increased contact protection (Safety Plus)

New

Specification
Item no.
Room
Quantity
EAN
PU
PS
pure white glossy
4462 70
4010337117339
1/5
pure white matt (lacquered)
4462 72
4010337117346
1/5
anthracite (lacquered)
4462 73
4010337117315
1/5
black matt (lacquered)
4462 74
4010337117353
1/5
grey matt (lacquered)
4462 76
4010337117322
1/5

Price system (PS) not equal to 1, 14 = reduced discount.

New product. Available from 09/2026.


Note: For legal reasons, some products are not available in certain countries.

pure white glossy
EAN 4010337117339
Item no. 4462 70PU 1/5
PS
pure white matt (lacquered)
EAN 4010337117346
Item no. 4462 72PU 1/5
PS
anthracite (lacquered)
EAN 4010337117315
Item no. 4462 73PU 1/5
PS
black matt (lacquered)
EAN 4010337117353
Item no. 4462 74PU 1/5
PS
grey matt (lacquered)
EAN 4010337117322
Item no. 4462 76PU 1/5
PS

Price system (PS) not equal to 1, 14 = reduced discount.

New product. Available from 09/2026.


Note: For legal reasons, some products are not available in certain countries.

Optional accessories

Features

  • The support ring is earthed in connection with the mounting claws and claw screws.
  • Quick mounting (approx. 3.5 turns per mounting claw).
  • Expanding claws in the housing.
  • Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive.
  • Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws.
  • Low installation depth.
  • Large, ergonomically shaped release levers.
  • Sturdy earth bar with solid earthing fingers.
  • Sturdy and corrosion-resistant steel support ring.
  • Shatter-proof thermoplastic base.

Technical data

Installation depth32 mm
ConductorsRigid and flexible
Connection cross section
for conductors from1.5 mm² to 2.5 mm²

Notes

  • With increased contact pressure of the grounding bar tested in compliance with T.N.O.
  • Increased contact protection (Safety Plus) in accordance with DIN VDE 0620-1.

Scope of delivery

  • Inscription label “EDV” is enclosed.
Data sheet

Advertisement text

SCHUKO socket outlet 16 A 250 V~ with Shutter

EC Declaration of conformity

Item no. 4099 02 4099 03 4099 04 4099 05 4099 06 4170 005 4170 01 4170 015 4170 03 4170 26 4170 27 4170 28 4170 600 4414 005 4414 01 4414 015 4414 03 4414 26 4414 27 4414 28 4414 70 4414 72 4414 73 4414 74 4414 76 4414 600 4417 107 4418 005 4418 01 4418 015 4418 03 4418 26 4418 27 4418 28 4418 70 4418 72 4418 73 4418 74 4418 76 4418 107 4418 108 4418 109 4453 005 4453 01 4453 015 4453 03 4453 26 4453 27 4453 28 4453 65 4453 66 4453 67 4453 70 4453 72 4453 73 4453 74 4453 76 4453 106 4453 107 4453 108 4453 109 4453 112 4453 600 4453 603 4453 613 4453 707 4453 708 4453 709 4461 70 4461 72 4461 73 4461 74 4461 76 4462 005 4462 01 4462 015 4462 03 4462 26 4462 27 4462 28 4462 65 4462 66 4462 67 4462 70 4462 72 4462 73 4462 74 4462 76 4462 107 4462 108 4462 109 4462 112 4552 005 4552 01 4552 015 4552 03 4552 26 4552 27 4552 28 4557 005 4557 01 4557 015 4557 03 4557 26 4557 27 4557 28 4755 005 4755 01 4755 015 4755 03 4755 26 4755 27 4755 28 4755 70 4755 72 4755 73 4755 74 4755 76 4786 01 4786 03 4786 04 4981 01 4981 03

PDF, 73.48 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database