0

SCHUKO socket outlet 16 A 250 V~ with imprint “EDV" System 55

Specification
Item no.
Room
Quantity
EAN
PU
PS
cream white glossy
4458 01
4010337093176
1/5
pure white glossy
4458 03
4010337093190
1/5
pure white matt
4458 27
4010337093213
1/5
anthracite
4458 28
4010337093220
1/5
colour aluminium
4458 26
4010337093206
1/5
black matt
4458 005
4010337093169
1/5
grey matt
4458 015
4010337093183
1/5

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

cream white glossy
EAN 4010337093176
Item no. 4458 01PU 1/5
PS
pure white glossy
EAN 4010337093190
Item no. 4458 03PU 1/5
PS
pure white matt
EAN 4010337093213
Item no. 4458 27PU 1/5
PS
anthracite
EAN 4010337093220
Item no. 4458 28PU 1/5
PS
colour aluminium
EAN 4010337093206
Item no. 4458 26PU 1/5
PS
black matt
EAN 4010337093169
Item no. 4458 005PU 1/5
PS
grey matt
EAN 4010337093183
Item no. 4458 015PU 1/5
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Optional accessories

Technical data

Installation depth32 mm
ConductorsRigid and flexible
Connection cross section
for conductors from1.5 mm² to 2.5 mm²

Notes

  • With increased contact pressure of the grounding bar tested in compliance with T.N.O.

Dimensions

Width55.00 mm
Height55.00 mm
Datenblatt


Ausschreibungstexte


Cradle to Cradle Certified
Certificates

PDF, 453.76 KB

Download
Cradle to Cradle Certified
Certificates

PDF, 453.76 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database