SCHUKO socket outlet 16 A 250 V~ with orange control light and inscription space System 55
cream white glossy
4452 01
4010337094630
1/5
pure white glossy
4452 03
4010337094654
1/5
pure white matt
4452 27
4010337094678
1/5
anthracite
4452 28
4010337094685
1/5
colour aluminium
4452 26
4010337094661
1/5
black matt
4452 005
4010337094623
1/5
grey matt
4452 015
4010337094647
1/5
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Features
The support ring is earthed in connection with the mounting claws and claw screws. Quick mounting (approx. 3.5 turns per mounting claw). Expanding claws in the housing. Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive. Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws. Large, ergonomically shaped release levers. Sturdy earth bar with solid earthing fingers. Sturdy and corrosion-resistant steel support ring. Shatter-proof thermoplastic base.
Technical data
| Installation depth | 29 mm |
| Conductors | Rigid and flexible |
| Connection cross section |
| for conductors from | 1.5 mm² to 2.5 mm² |
Scope of delivery
A neon lamp element is included with delivery. Inscription label “EDV” is enclosed.
Dimensions
| Width | 55.00 mm |
| Height | 55.00 mm |
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database