Danish socket outlet 16 A 250 V~ 107-2-D1, DK 1-1b with increased contact protection (Safety Plus) System 55
cream white glossy
4422 01
4010337092308
1/5
pure white glossy
4422 03
4010337092322
1/5
pure white matt
4422 27
4010337092346
1/5
anthracite
4422 28
4010337092353
1/5
colour aluminium
4422 26
4010337092339
1/5
black matt
4422 005
4010337092292
1/5
grey matt
4422 015
4010337092315
1/5
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Features
The support ring is earthed in connection with the mounting claws and claw screws. Quick mounting (approx. 3.5 turns per mounting claw). Expanding claws in the housing. Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive. Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws. Large, ergonomically shaped release levers. Sturdy earth bar with solid earthing fingers. Sturdy and corrosion-resistant steel support ring. Shatter-proof thermoplastic base.
Technical data
| Installation depth | 29 mm |
| Connection cross section |
| for conductors from | 1.5 mm² to 2.5 mm² |
Notes
Increased contact protection (Safety Plus) in accordance with DIN VDE 0620-1.
Dimensions
| Width | 55.00 mm |
| Height | 55.00 mm |
Dänish socket outlet 16 A 250 V~ 107-2-D1, DK 1-1b with increased contact protection (Safety Plus)
EC Declaration of conformity
Item no. 4422 005
4422 01
4422 015
4422 03
4422 26
4422 27
4422 28
PDF, 71.16 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database