SCHUKO socket outlet 16 A 250 V~ with insert rotated by 30° and increased contact protection (Safety Plus), without mounting claws System 55
cream white glossy
4418 01
4010337094920
1/5
pure white glossy
4418 03
4010337094944
1/5
pure white matt
4418 27
4010337094999
1/5
anthracite
4418 28
4010337095026
1/5
colour aluminium
4418 26
4010337094982
1/5
black matt
4418 005
4010337094913
1/5
grey matt
4418 015
4010337094937
1/5
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Features
Especially suited for angled plugs. Also for use in underfloor systems.
Technical data
| Installation depth | 32 mm |
| Conductors | Rigid and flexible |
| Connection cross section |
| for conductors from | 1.5 mm² to 2.5 mm² |
| Ambient temperature |
| increased contact protection | 0°C to +45°C |
Notes
With increased contact pressure of the grounding bar tested in compliance with T.N.O. Increased contact protection (Safety Plus) in accordance with DIN VDE 0620-1.
Dimensions
| Width | 55.00 mm |
| Height | 55.00 mm |
| Depth | 32.00 mm |
Cradle to Cradle Certified
Certificates
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database