0

SCHUKO socket outlet 16 A 250 V~ with increased contact protection (Safety Plus), without mounting claws Screw terminals

Specification
Item no.
Room
Quantity
EAN
PU
PS
cream white glossy
4383 01
4010337093633
1/5
01
pure white glossy
4383 03
4010337093657
1/5
01
pure white matt
4383 27
4010337108450
1/5
01
anthracite
4383 28
4010337093671
1/5
11
colour aluminium
4383 26
4010337093664
1/5
11
black matt
4383 005
4010337093626
1/5
11
grey matt
4383 015
4010337093640
1/5
stainless steel
4383 600
4010337093688
1/5
11

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

cream white glossy
EAN 4010337093633
Item no. 4383 01PU 1/5
PS 01
pure white glossy
EAN 4010337093657
Item no. 4383 03PU 1/5
PS 01
pure white matt
EAN 4010337108450
Item no. 4383 27PU 1/5
PS 01
anthracite
EAN 4010337093671
Item no. 4383 28PU 1/5
PS 11
colour aluminium
EAN 4010337093664
Item no. 4383 26PU 1/5
PS 11
black matt
EAN 4010337093626
Item no. 4383 005PU 1/5
PS 11
grey matt
EAN 4010337093640
Item no. 4383 015PU 1/5
PS
stainless steel
EAN 4010337093688
Item no. 4383 600PU 1/5
PS 11

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Optional accessories

Features

  • Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws.
  • Low installation depth.
  • Large, ergonomically shaped release levers.
  • Sturdy earth bar with solid earthing fingers.
  • Sturdy and corrosion-resistant steel support ring.
  • Shatter-proof thermoplastic base.

Technical data

Installation depth32 mm
ConductorsRigid and flexible
Connection cross section
for conductors from1.5 mm² to 2.5 mm²
Ambient temperature
increased contact protection0°C to +45°C

Notes

  • Increased contact protection (Safety Plus) in accordance with DIN VDE 0620-1.

Dimensions

Width55.00 mm
Height55.00 mm
Datenblatt


Ausschreibungstexte


Cradle to Cradle Certified
Certificates

PDF, 453.76 KB

Download
Cradle to Cradle Certified
Certificates

PDF, 453.76 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database