SCHUKO socket outlet 16 A 250 V~ with increased contact protection (Safety Plus), without mounting claws Screw terminals
cream white glossy
4383 01
4010337093633
1/5
01
pure white glossy
4383 03
4010337093657
1/5
01
pure white matt
4383 27
4010337108450
1/5
01
anthracite
4383 28
4010337093671
1/5
11
colour aluminium
4383 26
4010337093664
1/5
11
black matt
4383 005
4010337093626
1/5
11
grey matt
4383 015
4010337093640
1/5
stainless steel
4383 600
4010337093688
1/5
11
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Features
Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws. Large, ergonomically shaped release levers. Sturdy earth bar with solid earthing fingers. Sturdy and corrosion-resistant steel support ring. Shatter-proof thermoplastic base.
Technical data
| Installation depth | 32 mm |
| Conductors | Rigid and flexible |
| Connection cross section |
| for conductors from | 1.5 mm² to 2.5 mm² |
| Ambient temperature |
| increased contact protection | 0°C to +45°C |
Notes
Increased contact protection (Safety Plus) in accordance with DIN VDE 0620-1.
Dimensions
| Width | 55.00 mm |
| Height | 55.00 mm |
Cradle to Cradle Certified
Certificates
Cradle to Cradle Certified
Certificates
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database