SCHUKO socket outlet 16 A 250 V~ System 55
cream white glossy
4188 01
4010337092872
1/10/100
21
pure white glossy
4188 03
4010337092896
1/10/100
pure white matt
4188 27
4010337092940
1/10/100
21
anthracite
4188 28
4010337092957
1/10/100
11
colour aluminium
4188 26
4010337092933
1/10/100
11
black matt
4188 005
4010337092865
1/10/100
11
grey matt
4188 015
4010337092889
1/5
11
stainless steel
4188 600
4010337092964
1/5
11
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Features
The support ring is earthed in connection with the mounting claws and claw screws. Quick mounting (approx. 3.5 turns per mounting claw). Expanding claws in the housing. Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive. Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws. Large, ergonomically shaped release levers. Sturdy earth bar with solid earthing fingers. Sturdy and corrosion-resistant steel support ring. Shatter-proof thermoplastic base.
Technical data
| Installation depth | 32 mm |
| Conductors | Rigid and flexible |
| Connection cross section |
| for conductors from | 1.5 mm² to 2.5 mm² |
Notes
With increased contact pressure of the grounding bar tested in compliance with T.N.O.
Dimensions
| Width | 55.00 mm |
| Height | 55.00 mm |
Cradle to Cradle Certified
Certificates
Gira SCHUKO socket outlet
Life cycle assessment information
Life cycle assessment in accordance with ISO 14040
Item no. 4188 03
PDF, 293.6 KB
Cradle to Cradle Certified
Certificates
Gira SCHUKO socket outlet
Life cycle assessment information
Life cycle assessment in accordance with ISO 14040
Item no. 4188 03
PDF, 293.6 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database