0

SCHUKO socket outlet 16 A 250 V~ System 55

Specification
Item no.
Room
Quantity
EAN
PU
PS
cream white glossy
4188 01
4010337092872
1/10/100
pure white glossy
4188 03
4010337092896
1/10/100
pure white matt
4188 27
4010337092940
1/10/100
anthracite
4188 28
4010337092957
1/10/100
colour aluminium
4188 26
4010337092933
1/10/100
black matt
4188 005
4010337092865
1/10/100
grey matt
4188 015
4010337092889
1/5
stainless steel
4188 600
4010337092964
1/5

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

cream white glossy
EAN 4010337092872
Item no. 4188 01PU 1/10/100
PS
pure white glossy
EAN 4010337092896
Item no. 4188 03PU 1/10/100
PS
pure white matt
EAN 4010337092940
Item no. 4188 27PU 1/10/100
PS
anthracite
EAN 4010337092957
Item no. 4188 28PU 1/10/100
PS
colour aluminium
EAN 4010337092933
Item no. 4188 26PU 1/10/100
PS
black matt
EAN 4010337092865
Item no. 4188 005PU 1/10/100
PS
grey matt
EAN 4010337092889
Item no. 4188 015PU 1/5
PS
stainless steel
EAN 4010337092964
Item no. 4188 600PU 1/5
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Optional accessories

Features

  • The support ring is earthed in connection with the mounting claws and claw screws.
  • Quick mounting (approx. 3.5 turns per mounting claw).
  • Expanding claws in the housing.
  • Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive.
  • Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws.
  • Low installation depth.
  • Large, ergonomically shaped release levers.
  • Sturdy earth bar with solid earthing fingers.
  • Sturdy and corrosion-resistant steel support ring.
  • Shatter-proof thermoplastic base.

Technical data

Installation depth32 mm
ConductorsRigid and flexible
Connection cross section
for conductors from1.5 mm² to 2.5 mm²

Notes

  • With increased contact pressure of the grounding bar tested in compliance with T.N.O.

Dimensions

Width55.00 mm
Height55.00 mm
Datenblatt


Ausschreibungstexte


Cradle to Cradle Certified
Certificates

PDF, 453.76 KB

Download
Gira SCHUKO socket outlet
Life cycle assessment information

Life cycle assessment in accordance with ISO 14040

Item no. 4188 03

PDF, 293.6 KB

Download
Cradle to Cradle Certified
Certificates

PDF, 453.76 KB

Download
Gira SCHUKO socket outlet
Life cycle assessment information

Life cycle assessment in accordance with ISO 14040

Item no. 4188 03

PDF, 293.6 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database