0

SCHUKO socket outlet 16 A 250 V~ Screw terminals

New

Specification
Item no.
Room
Quantity
EAN
PU
PS
pure white glossy
4180 70
4010337116998
1/5
pure white matt (lacquered)
4180 72
4010337117025
1/5
anthracite (lacquered)
4180 73
4010337116974
1/5
black matt (lacquered)
4180 74
4010337117049
1/5
grey matt (lacquered)
4180 76
4010337116981
1/5

Price system (PS) not equal to 1, 14 = reduced discount.

New product. Available from 09/2026.


Note: For legal reasons, some products are not available in certain countries.

pure white glossy
EAN 4010337116998
Item no. 4180 70PU 1/5
PS
pure white matt (lacquered)
EAN 4010337117025
Item no. 4180 72PU 1/5
PS
anthracite (lacquered)
EAN 4010337116974
Item no. 4180 73PU 1/5
PS
black matt (lacquered)
EAN 4010337117049
Item no. 4180 74PU 1/5
PS
grey matt (lacquered)
EAN 4010337116981
Item no. 4180 76PU 1/5
PS

Price system (PS) not equal to 1, 14 = reduced discount.

New product. Available from 09/2026.


Note: For legal reasons, some products are not available in certain countries.

Features

  • The support ring is earthed in connection with the mounting claws and claw screws.
  • Quick mounting (approx. 3.5 turns per mounting claw).
  • Expanding claws in the housing.
  • Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive.
  • Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws.
  • Low installation depth.
  • Large, ergonomically shaped release levers.
  • Sturdy earth bar with solid earthing fingers.
  • Sturdy and corrosion-resistant steel support ring.
  • Shatter-proof thermoplastic base.
  • Earthed support ring.

Technical data

Installation depth29 mm
ConductorsRigid and flexible
Connection cross section
for conductors from1.5 mm² to 2.5 mm²

Notes

  • With increased contact pressure of the grounding bar tested in compliance with T.N.O.
Data sheet

Advertisement text

SCHUKO® socket outlet 16 A 250 V~ with screw terminals

EC Declaration of conformity

Item no. 4180 005 4180 01 4180 015 4180 03 4180 26 4180 27 4180 28 4180 70 4180 72 4180 73 4180 74 4180 76 4180 112 4180 600 4184 600

PDF, 167.24 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database