SCHUKO socket outlet 16 A 250 V~ Screw terminals
cream white glossy
4180 01
4010337092797
1/5
pure white glossy
4180 03
4010337092810
1/5
pure white matt
4180 27
4010337092834
1/5
anthracite
4180 28
4010337092841
1/5
colour aluminium
4180 26
4010337092827
1/5
black matt
4180 005
4010337092780
1/5
grey matt
4180 015
4010337092803
1/5
stainless steel
4180 600
4010337092858
1
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Features
The support ring is earthed in connection with the mounting claws and claw screws. Quick mounting (approx. 3.5 turns per mounting claw). Expanding claws in the housing. Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive. Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws. Large, ergonomically shaped release levers. Sturdy earth bar with solid earthing fingers. Sturdy and corrosion-resistant steel support ring. Shatter-proof thermoplastic base.
Technical data
| Installation depth | 32 mm |
| Conductors | Rigid and flexible |
| Connection cross section |
| for conductors from | 1.5 mm² to 2.5 mm² |
Notes
With increased contact pressure of the grounding bar tested in compliance with T.N.O.
Dimensions
| Width | 55.00 mm |
| Height | 55.00 mm |
Cradle to Cradle Certified
SCHUKO® socket outlet 16 A 250 V~ with screw terminals
EC Declaration of conformity
Item no. 4180 005
4180 01
4180 015
4180 03
4180 26
4180 27
4180 28
4180 70
4180 72
4180 73
4180 74
4180 76
4180 112
4180 600
4184 600
PDF, 167.24 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database