Combination rocker switch/SCHUKO socket outlet 16 A 250 V~ vertical with mounting plate Universal 1-way/2-way switch
pure white
4176 13
4010337092452
1/5
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Technical data
| Connection cross section |
| for conductors up to | 2.5 mm² |
| Rated output |
| LEDi/CFLi | 100 W |
Combination rocker switch/ SCHUKO socket outlet 16A 250 V~
EC Declaration of conformity
Item no. 4175 10
4175 11
4175 12
4176 10
4176 11
4176 12
4176 13
4176 14
4176 30
4177 30
4475 10
4475 11
4476 10
4476 11
PDF, 190.69 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database