0

IP interface for KNX

Specification
Item no.
Room
Quantity
EAN
PU
PS
DRA
2168 00
4010337084457
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

DRA
EAN 4010337084457
Item no. 2168 00PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Optional accessories

Features

  • For coupling a PC to the KNX bus to address, program, or diagnose KNX components.

Technical data

KNX mediumKNXnet/IP and TP1-256
Rated voltageDC 24 to 30 V
IP communicationEthernet 10/100 BaseT (10/100 Mbit/s)
Supported protocolsARP, ICMP, IGMP, DHCP, AutoIP, UDP/IP (Core, Tunnelling, Device Management)
Connections
IP2 x RJ45 jacks
KNXConnection and junction terminal
Ambient temperature0 °C to +45 °C

Notes

  • Power supply via external DC 24 V or via unchoked output of the Gira power supply for KNX.

Dimensions

Modular widths (MW)2
Datenblatt

Ausschreibungstexte

Revit Datei für BIM (Building Information Modeling)

Item no. 216800

RFA, 344 KB

Download
IFC Datei für BIM (Building Information Modeling)

Item no. 216800

IFC, 23.44 KB

Download
DWG drawing

Drawings of KNX actors in DWG format.

ZIP, 3.05 MB

Download
ePlan macros

ePlan macros of KNX actuators.

ZIP, 2.14 MB

Download
IP interface

Technical documentation.

Item no. 2168 00

PDF, 620.47 KB

Download
IP interface

Product database from ETS3.0f, 20 KByte.

Item no. 2168 00

VD4, 14.29 KB

Download
IP interface for KNX

PSTI Statement of Compliance

Item no. 2168 00

PDF, 280.5 KB

Download
IP interface for KNX

EC Declaration of conformity

Item no. 2168 00

PDF, 136.48 KB

Download
IP router, IP interface

Operating instructions.

Item no. 2168 00

PDF, 118.03 KB

Download
DWG Daten

Zeichnungen im DWG Format für CAD Tools.

ZIP, 27.46 MB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database