Speaker flush-mounted radio IP
cream white glossy
2282 01
4010337076230
1
pure white glossy
2282 03
4010337076247
1
pure white matt
2282 27
4010337076254
1
anthracite
2282 28
4010337076261
1
colour aluminium
2282 26
4010337076162
1
black matt
2282 005
4010337037286
1
grey matt
2282 015
4010337083931
1
stainless steel
2282 600
4010337032861
1
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Necessary accessories
One of the following items:
Audio systems
Features
Speaker for connection to the Gira flush-mounted radio.
Technical data
| Installation depth | 32 mm |
| Connection cross section |
| Speaker/AUX connection | 1.5 mm² |
| Impedance | 8 Ω |
| Ambient temperature | -5 °C to +50 °C |
Revit Datei für BIM (Building Information Modeling)
Item no. 228201
RFA, 568 KB
IFC Datei für BIM (Building Information Modeling)
Item no. 228201
IFC, 27.28 KB
RDS flush-mounted radio
Operating instructions
Operating instructions.
Item no. 2280 ..
2284 ..
PDF, 159.13 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database