Switching actuator, 2-gang 16 A with manual actuation for KNX
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Features
Manual actuation of the relay separately from the bus or the switching position indication. NO contact or NC contact operation. Central switching function. Group feedback for reduction of bus load. Active or passive (object can be read out) cyclical feedback function. Feedback can be delayed until after the recovery of bus voltage. Logical linking function for each output. Blocking function can be parametrised for each channel. As an alternative, forced setting function for each output. Time functions (switch-on and switch-off delay, staircase light function – also with pre-warning function). Integration in light scenes is possible, eight internal scenes at the most can be parameterised per channel. Memory function for light scenes. Elapsed-hours meter as forward/backward counter with limit function (limit can be changed via bus) can be activated for each output. Input monitoring for cyclical updating with safety setting. Reactions in case of bus voltage failure and restoration can be set for each channel following an ETS programming process.
Independent switching of the two outputs.
Technical data
| KNX medium | TP256 |
| Connections |
| KNX | Connection and junction terminal |
| Load | Screw terminals |
| Relay |
| Quantity | 2 |
| Contact | 1 x zero-voltage NO contact each, flip-flop |
| Switching capacity |
| AC 230 V | 16 A / AC1 or 10 A / AC3 |
| AC 400 V | 10 A / AC1 or 6 A / AC3 |
| DC | 16 A/24 V |
| Maximum switch-on current | 400 A, 150 µs, 200 A, 600 µs |
| Connected load |
| Ohmic load | 3600 W |
| Capacitive load 230 V AC | 16 A, max. 140 µF |
| Light bulbs | 2500 W |
| HV halogen lamps | 2500 W |
| Wound electronic transformer | 1200 VA |
| Tronic transformer | 1500 W |
| Fluorescent lamps, uncompensated | 2500 VA |
| Fluorescent lamps,lead-lag circuit | 2300 VA |
| Fluorescent lamps, parallel-compensated | 1300 VA |
| Mercury-vapour lamps, uncompensated | 2000 W |
| Mercury-vapour lamps, parallel-compensated | 2000 W |
| Connection cross section | Max. 4 mm² |
Notes
Installation on DIN top-hat rail. VDE approval in accordance with EN 60669-1, EN 60669-2-1.
Scope of delivery
Connection and junction terminal for KNX included with delivery.
Revit Datei für BIM (Building Information Modeling)
Item no. 104000
RFA, 476 KB
IFC Datei für BIM (Building Information Modeling)
Item no. 104000
IFC, 163.17 KB
DWG drawing
download_doc_types.11
Drawings of KNX actors in DWG format.
ePlan macros
download_doc_types.11
ePlan macros of KNX actuators.
PSTI Statement of Compliance
PSTI Statement of Compliance
Switching actuator, 2-gang, with manual activation 16 A
Technical documentation
Technical documentation.
Item no. 1040 00
PDF, 428.41 KB
Switching actuator, 2-gang, with manual activation 16 A
Product database
Product database from ETS2
Item no. 1040 00
VD2, 105.1 KB
Switching actuator, 2-gang, with manual activation 16 A
Product database
Product database from ETS3
Item no. 1040 00
VD4, 106.78 KB
Switching actuator, 2-gang/4-gang/8-gang, 16 A and 4-gang/8-gang, 16 A C load
Operating instructions
Operating manual.
Item no. 1004 00
1006 00
1040 00
1045 00
1046 00
PDF, 319.02 KB
DWG drawing
download_doc_types.11
Drawings of KNX actors in DWG format.
ePlan macros
download_doc_types.11
ePlan macros of KNX actuators.
PSTI Statement of Compliance
PSTI Statement of Compliance
Switching actuator, 2-gang, with manual activation 16 A
Technical documentation
Technical documentation.
Item no. 1040 00
PDF, 428.41 KB
Switching actuator, 2-gang, with manual activation 16 A
Product database
Product database from ETS2
Item no. 1040 00
VD2, 105.1 KB
Switching actuator, 2-gang, with manual activation 16 A
Product database
Product database from ETS3
Item no. 1040 00
VD4, 106.78 KB
Switching actuator, 2-gang/4-gang/8-gang, 16 A and 4-gang/8-gang, 16 A C load
Operating instructions
Operating manual.
Item no. 1004 00
1006 00
1040 00
1045 00
1046 00
PDF, 319.02 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database