
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
| Operating voltage | AC 230 V, 50/60 Hz |
| Operating efficiency | approx. 1 W |
| Valve stroke | 4 mm |
| Ambient temperature | 0 °C to 60 °C |
| Regulating power | 100 N |
| Protection class | IP54 |
| Connection cable | |
| Cross section | 2 x 0.75 mm² |
| Length | 1 m |
| Dimensions | |
| W x H x D | 58 x 58 x 45 mm |