Pushbutton indicator switch insert 10 AX 250 V~ with orange LED lighting element 230 V~ circuit breaker, 2-pole
with mounting claws
3122 00
4010337038726
1
without mounting claws
3842 00
4010337064381
1
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Necessary accessories
One of the following items:
Rockers
Features
Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive. The resulting uniform rocker position gives the electrical installation an organised, premium appearance. The aesthetics are greatly enhanced, especially with multiple combinations, for example housing several switches in one frame.
Technical data
| Installation depth |
| 3122 00 | 32 mm |
| 3842 00 | 23 mm |
| Connection cross section |
| For rigid and flexible conductors up to | 2.5 mm² |
| Rated output |
| LEDi/CFLi | 100 W |
Notes
Can also be connected to be illuminated by rotating the LED insert by 180°.
Scope of delivery
Orange LED lighting element 230 V~ 0.5 mA is included with delivery.
More links
Link to the switch overview tool order numbers old/new
More
Order overview LED illumination elements
More
Combination options, connection options and functions LED illumination elements
More
Combination options, connection options and functions
LED lighting elements: Combination options, connection options and functions
Item no. 3791 ..
3792 ..
3793 ..
3794 ..
3795 ..
PDF, 1.45 MB
Order directory for LED lighting elements
Order directory for LED lighting elements: New generation switches
Item no. 3791 ..
3792 ..
3793 ..
3794 ..
3795 ..
PDF, 29.65 KB
Rocker switch, pushbutton switch, rocker button
EC Declaration of conformity
Item no. 3101 00
3102 00
3102 10
3102 11
3102 12
3102 13
3102 30
3102 31
3102 35
3104 005
3104 01
3104 03
3104 26
3104 27
3104 28
3105 00
3105 10
3105 11
3105 12
3105 13
3105 30
3105 35
3106 00
3106 10
3106 11
3106 12
3106 13
3106 14
3106 14
3106 30
3106 31
3106 35
3107 00
3107 10
3107 11
3107 12
3107 13
3107 30
3107 35
3108 00
3109 00
3112 00
3112 10
3112 11
3112 12
3112 30
3112 35
3115 00
3116 00
3116 10
3116 11
3116 13
3116 30
3116 31
3116 35
3122 00
3125 00
3126 00
3127 00
3128 00
3135 00
3136 00
3139 00
3140 005
3140 01
3140 015
3140 03
3140 26
3140 27
3140 28
3140 70
3140 72
3140 73
3140 74
3140 76
3140 600
3146 10
3146 11
3146 12
3146 13
3147 00
3150 00
3151 00
3152 00
3152 10
3152 11
3152 30
3152 31
3152 35
3153 00
3153 30
3155 00
3156 00
3156 10
3156 11
3156 12
3156 13
3156 30
3156 31
3156 35
3158 00
3158 10
3158 11
3158 13
3159 00
3159 10
3159 11
3159 13
3176 00
3186 00
3186 30
3546 00
3565 00
3586 00
3812 00
3815 00
3816 00
3817 00
3818 00
3819 00
3822 00
3823 00
3825 00
3826 00
3835 00
3836 00
3837 00
3838 00
3842 00
3845 00
3865 00
3867 00
3869 00
3870 00
3871 00
3872 00
3875 00
3876 00
3878 00
3879 00
3902 00
3906 00
3907 00
3908 00
3912 00
3915 00
3916 00
3939 00
3947 00
3950 00
3951 00
3952 00
3955 00
3956 00
3958 00
3958 00
3959 00
PDF, 176.5 KB
Kompatibilitätsübersicht Funktionen
LED-Beleuchtungselemente: Kompatibilitätsübersicht Funktionen (Kontrollfunktion + Beleuchtung gemäß ArbStV)
Item no. 3791 ..
3792 ..
3793 ..
3794 ..
3795 ..
PDF, 73.16 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database