Rocker switch 10 AX 250 V~ with rocker, 2-gang for hotel room status display
cream white glossy
3104 01
4010337042495
1
pure white glossy
3104 03
4010337042501
1
pure white matt
3104 27
4010337042525
1
anthracite
3104 28
4010337042532
1
colour aluminium
3104 26
4010337042518
1
black matt
3104 005
4010337069812
1
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Features
Switch for “Do not disturb” and “Make up room” hotel room status displays. With block to prevent both sides from being switched on. Locked both electrically and mechanically.
Technical data
| Installation depth | 32 mm |
| Connection cross section |
| For rigid and flexible conductors up to | 2.5 mm² |
| Rated output |
| LEDi/CFLi | 100 W |
More links
Link to the switch overview tool order numbers old/new
More
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database