Gira E2 device box for flat installation
1-gang
2896 00
4010337066514
1
2-gang
2897 00
4010337066521
1
3-gang
2898 00
4010337066538
1
4-gang
2899 00
4010337066545
1
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Features
With the aid of the Gira device box and cover frame for flat installation, the Gira E2 design line can be installed flat on the wall. For flush-mounted installation in masonry, the device box is inserted into a flush-mounted installation box and this is recessed into the wall.
Technical data
| Dimensions |
| 1-gang | W 84 x H 84 x D 60.5 mm |
| 2-gang | W 84 x H 155 x D 60.5 mm |
| 3-gang | W 84 x H 226 x D 60.5 mm |
| 4-gang | W 84 x H 297.5 x D 60.5 mm |
Notes
The device box has no cable retainer.
Revit file for BIM (Building information modeling)
Item no. 289600
RFA, 312 KB
IFC file for BIM (Building information modeling)
Item no. 289600
IFC, 11.09 KB
E2 device box
Dimensions of the E2 device box 1 - 4-gang.
E2 installation instructions
Instructions for flat installation.
Gira E2 device box for flat installation
EC Declaration of conformity
Item no. 2896 00
2897 00
2898 00
2899 00
PDF, 60.2 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database