Rocker switch, 3-gang, 10 AX 250 V~ with rockers Universal 1-way/2-way switch
cream white glossy
2832 01
4010337832010
1/10
pure white glossy
2832 03
4010337832034
1/10
anthracite
2832 28
4010337832287
1/10
colour aluminium (lacquered)
2832 26
4010337832263
1/10
black matt (lacquered)
2832 005
4010337038528
1/10
grey matt (lacquered)
2832 015
4010337087120
1/10
stainless steel (lacquered)
2832 600
4010337022053
1/10
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Technical data
| Installation depth | 25 mm |
| Connection cross section |
| for conductors up to | 2.5 mm² |
Notes
For screw attachment only.
Revit file for BIM (Building information modeling)
Item no. 2832600
RFA, 600 KB
IFC file for BIM (Building information modeling)
Item no. 2832600
IFC, 27.34 KB
British Standard rocker switch (BS EN 60669-1) 3-gang with rockers 1-way switch
EC Declaration of conformity
Item no. 2830 005
2830 01
2830 015
2830 03
2830 26
2830 28
2830 600
2832 005
2832 01
2832 015
2832 03
2832 26
2832 28
2832 600
2844 005
2844 01
2844 015
2844 03
2844 26
2844 28
2844 600
PDF, 151.33 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database