0

Razor socket outlet (DIN EN 61558 2-5) 115 - 230 V~ for cover frame, 2-gang without crossbar System 55

Specification
Item no.
Room
Quantity
EAN
PU
PS
cream white glossy
2820 01
4010337016755
1
pure white glossy
2820 03
4010337016762
1
anthracite
2820 28
4010337016809
1
colour aluminium (lacquered)
2820 26
4010337016793
1
black matt (lacquered)
2820 005
4010337037323
1
grey matt (lacquered)
2820 015
4010337087090
1
stainless steel (lacquered)
2820 600
4010337021995
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

cream white glossy
EAN 4010337016755
Item no. 2820 01PU 1
PS
pure white glossy
EAN 4010337016762
Item no. 2820 03PU 1
PS
anthracite
EAN 4010337016809
Item no. 2820 28PU 1
PS
colour aluminium (lacquered)
EAN 4010337016793
Item no. 2820 26PU 1
PS
black matt (lacquered)
EAN 4010337037323
Item no. 2820 005PU 1
PS
grey matt (lacquered)
EAN 4010337087090
Item no. 2820 015PU 1
PS
stainless steel (lacquered)
EAN 4010337021995
Item no. 2820 600PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Necessary accessories

Data sheet

Advertisement text

Razor socket outlet (DIN EN 61558 2-5) 115 - 230 V~ for cover frame, 2-gang without crossbar

EC Declaration of conformity

Item no. 2819 00 2820 005 2820 01 2820 015 2820 03 2820 26 2820 28 2820 600

PDF, 237.92 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database