0

SCHUKO double socket outlet 16 A 250 V~ with increased contact protection (Safety Plus) for flush-mounted device box, 1-gang

Specification
Item no.
Room
Quantity
EAN
PU
PS
cream white glossy
2731 01
4010337881100
1/10
pure white glossy
2731 03
4010337881117
1/10
pure white matt
2731 27
4010337881124
1/10
anthracite
2731 28
4010337000778
1/10
colour aluminium (lacquered)
2731 26
4010337000761
1/10
black matt (lacquered)
2731 005
4010337037538
1/10
grey matt (lacquered)
2731 015
4010337085256
1/10

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

cream white glossy
EAN 4010337881100
Item no. 2731 01PU 1/10
PS
pure white glossy
EAN 4010337881117
Item no. 2731 03PU 1/10
PS
pure white matt
EAN 4010337881124
Item no. 2731 27PU 1/10
PS
anthracite
EAN 4010337000778
Item no. 2731 28PU 1/10
PS
colour aluminium (lacquered)
EAN 4010337000761
Item no. 2731 26PU 1/10
PS
black matt (lacquered)
EAN 4010337037538
Item no. 2731 005PU 1/10
PS
grey matt (lacquered)
EAN 4010337085256
Item no. 2731 015PU 1/10
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Necessary accessories

Technical data

Installation depth25 mm
Connection cross section
for conductors from1.5 mm² to 2.5 mm²
Ambient temperature
increased contact protection0°C to +45°C
Profile height17,5 mm

Notes

  • Fits into any standard device box.
  • Increased contact protection (Safety Plus) in accordance with DIN VDE 0620-1.
Data sheet

Advertisement text

More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database