0

RCCB 30 mA

Specification
Item no.
Room
Quantity
EAN
PU
PS
cream white glossy
2664 01
4010337011897
1
pure white glossy
2664 03
4010337011903
1
pure white matt
2664 27
4010337011910
1
anthracite
2664 28
4010337011927
1
colour aluminium
2664 26
4010337011934
1
black matt
2664 005
4010337037064
1
grey matt
2664 015
4010337085232
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

cream white glossy
EAN 4010337011897
Item no. 2664 01PU 1
PS
pure white glossy
EAN 4010337011903
Item no. 2664 03PU 1
PS
pure white matt
EAN 4010337011910
Item no. 2664 27PU 1
PS
anthracite
EAN 4010337011927
Item no. 2664 28PU 1
PS
colour aluminium
EAN 4010337011934
Item no. 2664 26PU 1
PS
black matt
EAN 4010337037064
Item no. 2664 005PU 1
PS
grey matt
EAN 4010337085232
Item no. 2664 015PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Features

  • The RCD is a permanently installed protective device with voltage-dependent residual current tripping in accordance with VDE0664.
  • This device works like an RCD switch.

Technical data

Rated voltageAC 230 V, 50/60 Hz
Rated current16 A
Rated residual current30 mA
Installation depth32 mm
Connection cross section
for conductors from1.5 mm² to 2.5 mm²
Ambient temperature-25 °C to +40 °C

Notes

  • Areas of application: Parapet trunking, in front of socket outlets or in Gira energy profile.
  • Mounting in a deep device box.
Datenblatt


Ausschreibungstexte


RCD-protected socket outlet 30 mA, RCD 30 mA
Operating instructions

Operating instructions.

Item no. 2664 .. 2677 ..

PDF, 76.04 KB

Download
RCD-protected socket outlet 30 mA, RCD 30 mA
Operating instructions

Operating instructions.

Item no. 2664 .. 2677 ..

PDF, 76.04 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database