0

Bluetooth® wall transmitter, 1-gang

Specification
Item no.
Room
Quantity
EAN
PU
PS
cream white glossy
2461 01
4010337110712
1
pure white glossy
2461 03
4010337101598
1
pure white matt
2461 27
4010337101604
1
anthracite
2461 28
4010337101611
1
colour aluminium
2461 26
4010337101628
1
black matt
2461 005
4010337101635
1
grey matt
2461 015
4010337110729
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

cream white glossy
EAN 4010337110712
Item no. 2461 01PU 1
PS
pure white glossy
EAN 4010337101598
Item no. 2461 03PU 1
PS
pure white matt
EAN 4010337101604
Item no. 2461 27PU 1
PS
anthracite
EAN 4010337101611
Item no. 2461 28PU 1
PS
colour aluminium
EAN 4010337101628
Item no. 2461 26PU 1
PS
black matt
EAN 4010337101635
Item no. 2461 005PU 1
PS
grey matt
EAN 4010337110729
Item no. 2461 015PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Features

  • Wireless transmitter for transmitting switching, dimming or blind commands to the Bluetooth® wireless receivers from the System 3000 or third parties, e.g Casambi.
  • Battery-free device without external power supply. The transmission energy is generated from mechanical energy by actuating the rocker.
  • Configuration via the app or NFC.

Technical data

Wireless frequency2.402 - 2.480 GHz
Wireless protocolBluetooth® low energy (BLE)
InterfaceNFC
Range
in free fieldup to 75 m
in buildingsapprox. 10 m
Ambient temperature-25 °C to +65 °C
Humidity0 to 95 % (without condensation)

Notes

  • Mounting on device box or on smooth, level surfaces using screws or adhesives.
  • This product cannot be used with eNet.

Scope of delivery

  • Radio wall transmitter, comes with mounting plate, adhesive film (privacy protection for glass surfaces), and adhesive points for installation on smooth, level surfaces.
Data sheet

Advertisement text

Bluetooth wall transmitter

Operating instructions.

Item no. 2461 .. 2462 ..

PDF, 607.13 KB

Download
Bluetooth® wall transmitter, 1-gang

PSTI Statement of Compliance

Item no. 2461 005 2461 01 2461 015 2461 03 2461 26 2461 27 2461 28

PDF, 251.13 KB

Download
Bluetooth® wall transmitter, 1-gang

EC Declaration of conformity

Item no. 2461 005 2461 01 2461 015 2461 03 2461 26 2461 27 2461 28

PDF, 164.91 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database