0

RDS flush-mounted radio System 55

Specification
Item no.
Room
Quantity
EAN
PU
PS
cream white glossy
2284 01
4010337889199
1
pure white glossy
2284 03
4010337889212
1
colour aluminium
2284 26
4010337889236
1
black glass appearance
2284 05
4010337889229
1

Price system (PS) not equal to 1, 14 = reduced discount.

Discontinued item. Available until 12/2027.


Note: For legal reasons, some products are not available in certain countries.

cream white glossy
EAN 4010337889199
Item no. 2284 01PU 1
PS
pure white glossy
EAN 4010337889212
Item no. 2284 03PU 1
PS
colour aluminium
EAN 4010337889236
Item no. 2284 26PU 1
PS
black glass appearance
EAN 4010337889229
Item no. 2284 05PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Discontinued item. Available until 12/2027.


Note: For legal reasons, some products are not available in certain countries.

Features

  • FM radio with RDS display for flush-mounted installation.
  • The radio insert is compactly mounted in a flush-mounted insert and can therefore be installed in a single device box.
  • The speaker can be installed in combination with the radio insert or separately in a device box. Two speakers can be connected to the radio insert.
  • The radio automatically detects connected loudspeakers and switches between stereo and mono mode.
  • With a corresponding RDS signal, the display of the operating top unit shows the station name, the transmission frequency and the time.
  • Operation of the radio is using the capacitive buttons of the operating top unit. Operation only requires a light touching of the symbols.
  • The RDS flush-mounted radio has two station presets, to each of which a station setting can be saved and called up at the press of a button.
  • The auxiliary input can be used to switch on the radio with a light switch, for example, or an automatic control switch together with the room lighting.
  • The stereo AUX input on the radio can be used to feed signals from external audio sources, e.g. MP3 players, into the radio. To connect the external audio source, an additional cinch audio insert is required, which is connected to the AUX terminals of the radio insert.
  • The docking station insert is connected directly to the stereo AUX input for music playback.
  • In sleep mode the radio switches off automatically 30 minutes after switching on.

Technical data

Frequency range87.50 to 107.90 MHz
Rated voltageAC 230 V
ConnectionScrew terminals
Installation depth32 mm
Connection cross section
Mains connection2.5 mm²
Speaker/AUX connection1.5 mm²
Ambient temperature-5 °C to +50 °C

Notes

  • Reception interference can result in combination with additional electronic devices under one cover plate.
Data sheet

Advertisement text

Revit file for BIM (Building information modeling)

Item no. 228403

RFA, 568 KB

Download
IFC file for BIM (Building information modeling)

Item no. 228403

IFC, 27.26 KB

Download
RDS flush-mounted radio

Operating instructions.

Item no. 2280 .. 2284 ..

PDF, 159.13 KB

Download
RDS flush-mounted radio

EC Declaration of conformity

Item no. 2284 01 2284 03 2284 05 2284 26

PDF, 184.93 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database