Speaker flush-mounted radio IP
cream white glossy
2282 01
4010337076230
1
pure white glossy
2282 03
4010337076247
1
pure white matt
2282 27
4010337076254
1
anthracite
2282 28
4010337076261
1
colour aluminium (lacquered)
2282 26
4010337076162
1
black matt (lacquered)
2282 005
4010337037286
1
grey matt (lacquered)
2282 015
4010337083931
1
stainless steel
2282 600
4010337032861
1
black glass appearance
2282 05
4010337889182
1
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Necessary accessories
One of the following items:
Audio systems
Features
Speaker for connection to the Gira flush-mounted radio.
Technical data
| Installation depth | 32 mm |
| Connection cross section |
| Speaker/AUX connection | 1.5 mm² |
| Impedance | 8 Ω |
| Ambient temperature | -5 °C to +50 °C |
Revit file for BIM (Building information modeling)
Item no. 228227
RFA, 568 KB
IFC file for BIM (Building information modeling)
Item no. 228227
IFC, 27.28 KB
RDS flush-mounted radio
Operating instructions.
Item no. 2280 ..
2284 ..
PDF, 159.13 KB
RDS flush-mounted radio with a speaker
EC Declaration of conformity
Item no. 0495 72
2280 005
2280 01
2280 015
2280 03
2280 05
2280 26
2280 27
2280 28
2280 112
2280 600
2282 005
2282 01
2282 015
2282 03
2282 05
2282 26
2282 27
2282 28
2282 70
2282 72
2282 73
2282 74
2282 76
2282 112
2282 600
2480 01
2480 03
2480 05
2480 26
2481 00
2482 00
PDF, 174.16 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database