0

Presence detector Mini Standard for KNX

Specification
Item no.
Room
Quantity
EAN
PU
PS
2220 00
4010337014683
1

Price system (PS) not equal to 1, 14 = reduced discount.

Discontinued item. Available until 10/2026.


Note: For legal reasons, some products are not available in certain countries.


Successor item:

EAN 4010337014683
Item no. 2220 00PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Discontinued item. Available until 10/2026.


Note: For legal reasons, some products are not available in certain countries.


Successor item:

Presence detector for presence monitoring (operating mode: presence detector), for motion detection (operating mode: ceiling sentinel) or for monitoring with alarm telegrams (operating mode: alarm device) indoors or outdoors. With their subtle and flat design and flexible installation concept, presence detectors Mini are particularly suitable for properties with high architectural demands.

Features

  • Extreme flat installation.
  • Terminal mounting on suspended ceilings.
  • Ceiling mounting on fixed ceilings in device box in accordance with DIN 49073 using optional accessories.
  • Surface-mounted installation in surface-mounted device box (optional accessory).
  • Protection type IP44 allows installation outdoors or in moisture-prone areas.
  • The colour emphasis of the design rings enables their colours to be adapted to the wall or ceiling.
  • Following removal of the design ring, all the operating elements (e.g. the programming button) of the device can be conveniently accessed from the front. This means removal is not necessary for subsequent adjustment or programming via the ETS.
  • Recessed ceiling device with integrated KNX bus coupling.
  • PIR sensors: three sensors, integrated brightness sensor.
  • Sensitivity of the motion detection can be set manually using an adjuster.
  • Sensitivity can be configured by ETS.
  • Sensitivity adjuster on the device can be deactivated using the software.
  • Indication of motion detection (permanent or only during walking test).
  • One function block can be configured.
  • Adjustable operating mode: ceiling security light, presence detector, alarm device.
  • individual device, main unit, auxiliary unit can be set.
  • Operating mode for individual device or main unit: Automatic, semi-automatic (manual ON / automatic OFF or automatic ON / manual OFF).
  • Two outputs (for function: ceiling security light, presence detector).
  • Output (for function: ceiling security light, presence detector): Switching, staircase light function, switching with forced setting, dimming value transmitter, light scene auxiliary unit, temperature value transmitter, brightness value transmitter, temperature operating mode.
  • Dusk stage can be set using external communication object or teach-in.
  • Additional transmission delay via external communication object.
  • Adaptive delay time (self-teaching additional transmission delay)
  • Short-term presence function.
  • Feedback of dusk stage.
  • Block function.
  • Manual actuation by pushbutton sensor (separate communication object).
  • Switch-off brightness (for presence detectors) via teach-in.
  • Measurement of time period after last motion.

Technical data

KNX mediumTP256
Mounting height2.20 m to 5 m
Angle of detection360°
Mounting height 3 m
Detection rangeØ approx. 12 m
Brightness sensor
Measurement range10 to 2000 lx
Detection range5 m Ø
Installation height on ceiling
Design ring1.25 mm
incl. lens4.8 mm
Ambient temperature-25 °C to +55 °C
Relative humidity10 to 100 % (without condensation)
Protection classIP44
KNX connectionConnection and junction terminal
Installation depth34 mm

Notes

  • The presence detector Mini is not suitable for alarm messages in VdS-compliant alarm systems.
  • Successor item: 2221530
  • Only while stocks last.

Scope of delivery

  • Small design ring is included with delivery.
  • Connection and junction terminal for KNX included with delivery.

More links

Gira presence detector Mini for KNX
More

Data sheet

Advertisement text

Revit file for BIM (Building information modeling)

Item no. 222000

RFA, 448 KB

Download
IFC file for BIM (Building information modeling)

Item no. 222000

IFC, 92.11 KB

Download
Presence detector Mini Standard for KNX

PSTI Statement of Compliance

Item no. 2220 00

PDF, 280.07 KB

Download
Presence detector Mini Standard for KNX

EC Declaration of conformity

Item no. 2220 00

PDF, 58.39 KB

Download
Presence detector Standard Mini

Technical documentation.

Item no. 2220 00

PDF, 5.92 MB

Download
Presence detector Standard Mini

Product database from ETS3.0d.

Item no. 2220 00

VD4, 134.53 KB

Download
Presence detector Standard Mini, Presence detector Comfort Mini

Operating instructions.

Item no. 2220 00 2225 00

PDF, 1.66 MB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database