0

Presence detector Komfort for KNX

Specification
Item no.
Room
Quantity
EAN
PU
PS
pure white
2106 02
4010337084594
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

pure white
EAN 4010337084594
Item no. 2106 02PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Presence detector for presence monitoring (operating mode: presence detector), for motion detection (operating mode: ceiling security light) or for monitoring with alarm telegrams (operating mode: alarm device) indoors.

Features

  • Flush-mounted device with integrated KNX bus coupler.
  • Programming LED/button is visible and can be operated following removal of the ornamental ring once installed.
  • PIR sensors: three sensors (crossed beam paths), integrated brightness sensor.
  • Adjuster for manual correction of sensitivity.
  • Sensitivity is configurable.
  • Sensitivity adjuster on the device can be deactivated using the software.
  • Indication of motion detection (permanent or only during walking test).
  • Separate evaluation in the long range of the three PIR sensors with 120 ranges of detection each with overlapping.
  • Manual actuation using IR remote control.
  • A maximum of 5+2 function blocks are configurable.
  • Functions that can be set for each function block 1 to 5: ceiling security light, presence detector, signal mode.
  • Function block 6: presence detector with light control.
  • Function block 7: brightness sensor with limit value monitoring.
  • Function block switchover, e.g. for day/night mode or week/weekend mode.
  • Function blocks 1 to 5: individual device, main unit, auxiliary unit can be set.
  • Operating modes which can be set for individual device as a main unit: automatic, semi-automatic (manual ON / automatic OFF, or automatic ON / manual OFF).
  • Two outputs per function block (1 to 5) for function ceiling observer, presence detector.
  • Functions of ceiling observer, presence detector per output: Switching, staircase light function, switching with forced setting, dimming value transmitter, light scene auxiliary unit, temperature value transmitter, brightness value transmitter, temperature operating mode.
  • Ceiling observer, presence detector: Dusk stage can be set via external communication object or per teach-in, additional transmission delay via external communication object, adaptive delay time (self-teaching additional transmission delay), short-term presence function, feedback of dusk stage, block function, manual operation using push button sensor (separate communication object), switch-off brightness (for presence detectors) via teach-in, measurement of time period after last motion.
  • Function of presence detector with light control: combination with function block of presence detector or individual device, setpoint can be set, setpoint value specified via external communication object, setpoint adjustment via external communication object, teach-in function, feedback of the effective setpoint value.
  • Function of brightness sensor with limit value monitoring: up to three limit values are configurable, functions of switching, dimming value transmitter, light scene auxiliary unit, configurable hysteresis, limit value via external communication object or teach-in, block function.

Technical data

KNX mediumTP256
Mounting height2.20 m to 5 m
Angle of detection360°
Mounting height 3 m
Detection rangeØ approx. 20 m
Brightness sensor
Measurement range0 to 2000 Lux
Detection rangeØ 2 m
Ambient temperature-5 °C to +45 °C
Relative humidity5 to 93 % (without condensation)
Protection classIII
Installation depth20 mm

Notes

  • The presence detector is not suitable for alarm messages in VdS-compliant alarm systems.
  • Ceiling mounting on stable ceilings in device box or surface-mounted housing.

Scope of delivery

  • Clip-on screen for limiting the range of detection is included with delivery.
  • Connection and junction terminal for KNX included with delivery.

More links

The Gira AppShop is the marketplace for interesting solutions and applications in intelligent building technology. There are now more than 200 apps available, including application descriptions, plug-ins, function templates, logic modules and sample projects.
More

Datenblatt


Ausschreibungstexte


KNX presence detector Comfort
Technical documentation

Technical documentation.

Item no. 2106 ..

PDF, 9.68 MB

Download
KNX presence detector Comfort
Product database

Product database from ETS3.0d, 562 KByte.

Item no. 2106 ..

ZIP, 1.12 MB

Download
KNX Presence detector Standard, Comfort
Operating instructions

Operating instructions.

Item no. 2105 .. 2106 ..

PDF, 2 MB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database