0

Room climate sensor HVAC Standard for KNX System 70

New

Specification
Item no.
Room
Quantity
EAN
PU
PS
pure white glossy
2006 70
4010337130703
1/5
pure white matt (lacquered)
2006 72
4010337130710
1/5
anthracite (lacquered)
2006 73
4010337130727
1/5
black matt (lacquered)
2006 74
4010337130734
1/5
grey matt (lacquered)
2006 76
4010337130741
1/5

Price system (PS) not equal to 1, 14 = reduced discount.

New product.


Note: For legal reasons, some products are not available in certain countries.

pure white glossy
EAN 4010337130703
Item no. 2006 70PU 1/5
PS
pure white matt (lacquered)
EAN 4010337130710
Item no. 2006 72PU 1/5
PS
anthracite (lacquered)
EAN 4010337130727
Item no. 2006 73PU 1/5
PS
black matt (lacquered)
EAN 4010337130734
Item no. 2006 74PU 1/5
PS
grey matt (lacquered)
EAN 4010337130741
Item no. 2006 76PU 1/5
PS

Price system (PS) not equal to 1, 14 = reduced discount.

New product.


Note: For legal reasons, some products are not available in certain countries.

Optional accessories

Features

  • Room climate sensor HVAC with integrated bus coupler.
  • Segment-based display: Display of the operating mode (comfort, lowering temperature, night-time lowering, eco), window status, operation lock, fan level, heating/cooling mode.
  • Display brightness can be configured incl. day/night mode.
  • Integrated temperature sensor.

Operating functions

  • Setpoint adjustment.
  • Operating mode change.
  • Operation lock can be set manually, automatically after a set time or via an object.
  • Switch on/off function.
  • Fan level.
  • Heartbeat function: Check whether the application is error-free.

Fancoil control with integrated controller

  • Display/adjustment of target/actual temperature, operating mode, heating/cooling status.
  • Fan speed can be adjusted (on, off, auto, stepped operation).
  • Feedback on fan level and operating mode.
  • Objects for manual control.

Split-unit control

  • Set target temperature.
  • Operating modes: automatic, heating, cooling, ventilation, eco, boost.
  • Set fan speed, switch-off possible.

Technical data

KNX mediumTP256
KNX current consumption8 to 14 mA
KNX connectionConnection and junction terminal
Protection classIII
Installation depth19 mm
Ambient temperature-5 °C to +45 °C
Relative humidity5 to 95% (no condensation)

Notes

  • KNX Data Secure compatible.
  • Can be updated.
  • Configuration and start-up of the device from ETS 5 version 5.7.7 or higher or ETS 6 version 6.3 or higher (recommended).

Scope of delivery

  • Connection and junction terminal for KNX included with delivery.
Data sheet

Advertisement text

Room climate sensor HVAC Standard

Technical documentation.

Item no. 2006 ..

PDF, 4.93 MB

Download
Room climate sensor HVAC Standard / Komfort

Operating instructions.

Item no. 2006 .. 2007 ..

PDF, 405.73 KB

Download
Room climate sensor Standard / Komfort, Room climate sensor HVAC Standard / Komfort

from version 5.7.7 and 6.3.0

Item no. 2004 .. 2005 .. 2006 .. 2007 ..

ZIP, 5.9 MB

Download
Room climate sensor HVAC Standard for KNX

PSTI Statement of Compliance

Item no. 2006 005 2006 01 2006 015 2006 03 2006 26 2006 27 2006 28 2006 70 2006 72 2006 73 2006 74 2006 76 2006 600

PDF, 237.52 KB

Download
Room climate sensor HVAC Standard for KNX

EC Declaration of conformity

Item no. 2006 005 2006 01 2006 015 2006 03 2006 26 2006 27 2006 28 2006 70 2006 72 2006 73 2006 74 2006 76 2006 600

PDF, 225.83 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database