0

LED orientation light 230 V~ RGB System 55

Specification
Item no.
Room
Quantity
EAN
PU
PS
RGB
1169 00
4010337042341
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

RGB
EAN 4010337042341
Item no. 1169 00PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Optional accessories

Features

  • LED orientation light for use in the private and commercial sectors.
  • The orientation light is used, for example, to illuminate stairs or as an orientation aid in dark rooms.
  • RGB-LEDs are used as light sources.
  • The light colours white, blue, red, green and orange can be set consecutively, or a continuous colour cycle over the entire range of colours (approx. 5 min.) can be started via a control input.
  • As a result, any desired colour can be set by stopping at the corresponding point.
  • The brightness of the light can be set individually.
  • A film which can be inscribed individually can be laid in the cover plate.
  • Pictograms for room and route marking can be inserted.

Technical data

Rated voltageAC 230 V, 50 Hz
Power consumption1.8 W/2.0 VA
Light intensity (white)1.2 cd
Installation depth30 mm
Connection cross section
maximum1.5 mm²
Ambient temperature0 °C to +40 °C

Notes

  • Professional inscription by the Gira inscription servicewww.beschriftung.gira.de.

Scope of delivery

  • A stainless-steel slat (for glare reduction) is included with the LED orientation light.
Datenblatt

Ausschreibungstexte

LED signal light / LED orientation light

Operating manual.

Item no. 1169 00 1171 00 1171 ..

PDF, 458.15 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database
Create an inscription for your Gira products online

Here, you can design an inscription for your Gira product and order it from us in just four steps. First select your product. Then enter your chosen text and decide how it will look. You can preview your design and view it as a PDF document. Lastly, order the inscription you have designed via our convenient online service.

Go to inscriptions