Lighting element for surface-mounted housing
cream white glossy
1067 01
4010337105169
1/5
pure white glossy
1067 03
4010337107088
1/5
black matt
1067 005
4010337110255
1/5
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Features
The white LEDs project a light corridor downwards. This produces indirect orientation light that also avoids bothersome glare in bedrooms.
Technical data
| Rated voltage | AC 230 V, 50 Hz |
| Power consumption | 0.05 W / 1.65 mA |
| Light intensity | 0.2 cd |
| Ambient temperature | 0 °C to +40 °C |
Lighting element for surface-mounted housing
EC Declaration of conformity
Item no. 1067 005
1067 01
1067 03
PDF, 168.39 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database