Pull-cord switch insert 10 AX 250 V~
Universal 1-way/2-way switch
0146 00
4010337146001
-
-
Price system (PS) not equal to 1, 14 = reduced discount.
No longer available. Not deliverable since 10/2025.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
No longer available. Not deliverable since 10/2025.
Note: For legal reasons, some products are not available in certain countries.
Technical data
| Installation depth | 30 mm |
| Connection cross section |
| For rigid and flexible conductors up to | 2.5 mm² |
| Rated output |
| LEDi/CFLi | 100 W |
Notes
Can also be connected to be illuminated.
Universal off/2-way circuit
Mounting instructions
Connection diagram pull-cord switch/pull-cord button insert for universal off/2-way circuit
Item no. 0146 00
PDF, 18.35 KB
Universal off/2-way circuit
Mounting instructions
Connection diagram pull-cord switch/pull-cord button insert for universal off/2-way circuit
Item no. 0146 00
PDF, 18.35 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database