Pull-cord button insert 10 A 250 V~
1-pole NO contact with sep. signal contact
0165 00
4010337165002
-
-
Price system (PS) not equal to 1, 14 = reduced discount.
No longer available. Not deliverable since 10/2025.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
No longer available. Not deliverable since 10/2025.
Note: For legal reasons, some products are not available in certain countries.
Technical data
| Installation depth | 30 mm |
| Connection cross section |
| For rigid and flexible conductors up to | 2.5 mm² |
Notes
Can also be connected to be illuminated.
1-pole NO contact with sep. signal contact
Mounting instructions
Connection diagram pull-cord button insert for NO contact function, 1-pole with separate signal contact
Item no. 0165 00
PDF, 19.46 KB
1-pole NO contact with sep. signal contact
Mounting instructions
Connection diagram pull-cord button insert for NO contact function, 1-pole with separate signal contact
Item no. 0165 00
PDF, 19.46 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database