SCHUKO double socket outlet 16 A 250 V~with cover unit, without mounting claws for flush-mounted device box, 1-gang Standard 55 with plug-in terminals
cream white glossy
0788 01
4010337788010
1/10
01
pure white glossy
0788 03
4010337788034
1/10
01
pure white matt
0788 04
4010337788041
1/10
01
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Technical data
| Installation depth | 25 mm |
| Connection cross section |
| for conductors from | 1.5 mm² to 2.5 mm² |
Notes
Fits into any standard device box.
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database