SCHUKO double socket outlet 16 A 250 V~with cover unit for device box, 1.5-gang Standard 55
cream white glossy
0782 01
4010337782018
1/10
pure white glossy
0782 03
4010337782032
1/10
pure white matt
0782 04
4010337782049
1/10
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Technical data
| Connection cross section |
| for conductors from | 1.5 mm² to 2.5 mm² |
Notes
Suitable for Attema compact device boxes UK 40 and type H 140 from ABB/HAF.
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database