0

SCHUKO double socket outlet 16 A 250 V~ with cover unit Standard 55

Specification
Item no.
Room
Quantity
EAN
PU
PS
cream white glossy
0780 01
4010337780014
1/10
pure white glossy
0780 03
4010337780038
1/10
pure white matt
0780 04
4010337780045
1/10

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

cream white glossy
EAN 4010337780014
Item no. 0780 01PU 1/10
PS
pure white glossy
EAN 4010337780038
Item no. 0780 03PU 1/10
PS
pure white matt
EAN 4010337780045
Item no. 0780 04PU 1/10
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Technical data

Installation depth25 mm
Connection cross section
for conductors from1.5 mm² to 2.5 mm²

Notes

  • Fits into any standard device box.
Data sheet

Advertisement text

More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database