0

Plug-in cover cap with adapter frame for devices with cover (50 x 50 mm) and angled socket outlet (IP20)

Specification
Item no.
Room
Quantity
EAN
PU
PS
pure white
0682 66
4010337682660
1/5
anthracite
0682 67
4010337682677
1/5
colour aluminium
0682 65
4010337682653
1/5

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

pure white
EAN 4010337682660
Item no. 0682 66PU 1/5
PS
anthracite
EAN 4010337682677
Item no. 0682 67PU 1/5
PS
colour aluminium
EAN 4010337682653
Item no. 0682 65PU 1/5
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Spare part

Notes

  • Not suitable for moisture-proof installation, due to protection type IP20.
  • The cover cap and cover frame (1-gang to 5-gang) can be used to integrate third-party devices with a square centre plate (50 x 50 mm) into the Gira TX_44 design line.
  • For third-party devices with a square centre plate (50 x 50 mm) e.g. made by Alcatel, AMP Econo Link System, Brand-Rex, METZ CONNECT (BTR), Kannegieter BICC Brand Rex, Krone, Molex, Reichle de Massari, Rutenbeck, Schumann Netzwerktechnik RJ45 connection box cat.5 BICC, Siemens ICCS 100 and 300, Telegärtner, Telenorma, TKM, Quante, Panduit (2-gang MSCSP 2) etc.
Datenblatt

Ausschreibungstexte

More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database