0

Stereo speaker socket outlet

Specification
Item no.
Room
Quantity
EAN
PU
PS
cream white glossy
0402 01
4010337402015
1/5
01
pure white glossy
0402 03
4010337402039
1/5
01
pure white matt
0402 27
4010337402275
1/5
01
anthracite
0402 28
4010337402282
1/5
11
colour aluminium
0402 26
4010337402268
1/5
11
black matt
0402 005
4010337037880
1/5
11

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

cream white glossy
EAN 4010337402015
Item no. 0402 01PU 1/5
PS 01
pure white glossy
EAN 4010337402039
Item no. 0402 03PU 1/5
PS 01
pure white matt
EAN 4010337402275
Item no. 0402 27PU 1/5
PS 01
anthracite
EAN 4010337402282
Item no. 0402 28PU 1/5
PS 11
colour aluminium
EAN 4010337402268
Item no. 0402 26PU 1/5
PS 11
black matt
EAN 4010337037880
Item no. 0402 005PU 1/5
PS 11

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Features

  • With screw terminals.

Technical data

Installation depth31 mm
Connection cross section, max.1.5 mm²

Notes

  • For cable cross section up to max. 10 mm².
Datenblatt


Ausschreibungstexte


More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database