Gira F300 cover frame pure white glossy
1-gang
0211 80
4010337113478
1/10
2-gang
0212 80
4010337113539
1/10
2-gang, without crossbar
1002 80
4010337131830
1/10
3-gang
0213 80
4010337113584
1/5
4-gang
0214 80
4010337113638
1/5
5-gang
0215 80
4010337131823
1/5
Price system (PS) not equal to 1, 14 = reduced discount.
New product. Available from 09/2026.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
New product. Available from 09/2026.
Note: For legal reasons, some products are not available in certain countries.
Features
In the Pure White Gloss finish: made from 85% bio-based plastic.
Technical data
| Cover frame 1-g | B 80,8 x H 80,8 x T 11,4 |
| Cover frame 2-g | B 80,8 x H 151,9 x T 11,4 |
| Cover frame 2-g w/o cb | B 80,8 x H 151,9 x T 11,4 |
| Cover frame 3-g | B 80,8 x H 223,4 x T 11,4 |
| Cover frame 4-g | B 80,8 x H 297,7 x T 11,4 |
| Cover frame 5-g | B 80,8 x H 366,0 x T 11,4 |
| Corner radius | R 0.5 |
| Biocircular plastic |
| Colour option: Pure white glossy | at least 50% |
Dimensions
| Width | 80.80 mm |
| Depth | 11.40 mm |
Gira F300 cover frame pure white glossy
Life cycle assessment information
Life cycle assessment in accordance with ISO 14040
Item no. 0211 80
PDF, 106.1 KB
Gira F300 cover frame pure white glossy
Life cycle assessment information
Life cycle assessment in accordance with ISO 14040
Item no. 0211 80
PDF, 106.1 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database