Gira TX_44 cover frame anthracite
1-gang
0211 67
4010337211679
1/5
2-gang
0212 67
4010337212676
1/5
3-gang
0213 67
4010337213673
1/5
4-gang
0214 67
4010337214670
1
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Features
Halogen-free, impact-resistant, break-proof, UV-resistant, weather-resistant and microbiologically safe material
Notes
Frames are easy to install without tools; disassembly requires a screwdriver T9 or T10. Wall plug mounting is possible. Centre inserts safeguarded against disassembly.
Dimensions
| Width | 110.00 mm |
| Height | 300.00 mm |
| Depth | 16.30 mm |
More links
Gira TX_44 - Water-protected and rugged
More
Revit file for BIM (Building information modeling)
Item no. 021467
RFA, 336 KB
IFC file for BIM (Building information modeling)
Item no. 021467
IFC, 20.59 KB
Cover frame
Cleaning and care.
Gira TX44
Steckbrief, Merkmale, Abmessungen, Technische Daten, Designvarianten.
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database