Gira Standard 55 cover frame cream white glossy
1-gang
0211 01
4010337211013
1/10/100
1.5-gang
1001 01
4010337881247
1/10
2-gang
0212 01
4010337212010
1/10/100
2-gang, without crossbar
1002 01
4010337002017
1/10
3-gang
0213 01
4010337213017
1/10/100
4-gang
0214 01
4010337214014
1/5
5-gang
0215 01
4010337215011
1/5
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Features
Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate.
Notes
Also suitable for duct installation. In connection with the sealing kit, cover frame (1-gang to 5-gang) is also suitable for installation as water-protected flush-mounted IP44.
Dimensions
| Width | 294.60 mm |
| Height | 80.70 mm |
| Depth | 11.40 mm |
More links
Gira Standard 55 - Range of functions in the basic installation
More
Revit file for BIM (Building information modeling)
Item no. 021401
RFA, 564 KB
IFC file for BIM (Building information modeling)
Item no. 021401
IFC, 135.2 KB
Cover frame
Cleaning and care.
Gira Standard 55
Steckbrief, Merkmale, Abmessungen, Technische Daten, Designvarianten.
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database