0

System 106 call-button cover plate, 2-gang for call-button module

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
stainless steel
5542 920
38.74
4010337022688
1
20
aluminium
5542 926
-
4010337022671
-
-
traffic white (laquered)
5542 902
32.36
4010337022664
1
20
stainless steel V4A
5542 914
50.62
4010337092087
1
20
bronze
5542 921
50.62
4010337100959
1
20
black matt (lacquered)
5542 925
50.62
4010337100799
1
20

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

stainless steel
EAN 4010337022688
Item no. 5542 920PU 1
GBP 38.74PS 20
aluminium
EAN 4010337022671
Item no. 5542 926PU -
-PS -
traffic white (laquered)
EAN 4010337022664
Item no. 5542 902PU 1
GBP 32.36PS 20
stainless steel V4A
EAN 4010337092087
Item no. 5542 914PU 1
GBP 50.62PS 20
bronze
EAN 4010337100959
Item no. 5542 921PU 1
GBP 50.62PS 20
black matt (lacquered)
EAN 4010337100799
Item no. 5542 925PU 1
GBP 50.62PS 20

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Technical data

Dimensions
2-gangH 52.0 x W 105.5 mm

Dimensions

Width105.50 mm
Height23.35 mm
Datenblatt


Ausschreibungstexte


System 106 Call-up button / System 106 Call-up button cover plate
Operating instructions

Operating instructions

Item no. 5541 .. 5542 .. 5543 .. 5547 .. 5549 ..

PDF, 767.46 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database