Socket outlet with earth pin 16 A 250 V~ and increased contact protection (Safety Plus) System 55
cream white glossy
4485 01
11.64
4010337095668
1/5
01
pure white glossy
4485 03
11.64
4010337095682
1/10/100
01
pure white matt
4485 27
11.64
4010337095712
1/10
01
anthracite
4485 28
12.83
4010337095729
1/10
11
colour aluminium
4485 26
17.01
4010337095705
1/10
11
black matt
4485 005
17.01
4010337095651
1/10
11
grey matt
4485 015
17.01
4010337095675
1/5
11
stainless steel
4485 600
24.57
4010337095736
1/5
11
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Features
The support ring is earthed in connection with the mounting claws and claw screws. Quick mounting (approx. 3.5 turns per mounting claw). Expanding claws in the housing. Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive. Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws. Large, ergonomically shaped release levers. Sturdy earth bar with solid earthing fingers. Sturdy and corrosion-resistant steel support ring. Shatter-proof thermoplastic base.
Technical data
| Installation depth | 29 mm |
| Replaces fully compatible 0485 ... | |
| Connection cross section |
| for conductors from | 1.5 mm² to 2.5 mm² |
| Ambient temperature |
| increased contact protection | 0°C to +45°C |
Notes
Approved in accordance with NF C 61-314:2017. Approved in accordance with NBN C 61-112-1:2017. Increased contact protection (Safety Plus) in accordance with DIN VDE 0620-1.
Dimensions
| Width | 55.00 mm |
| Height | 55.00 mm |
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database