Danish socket outlet 16 A 250 V~ 107-2-D1, DK 1-1b with increased contact protection (Safety Plus) System 55
cream white glossy
4422 01
20.63
4010337092308
1/5
01
pure white glossy
4422 03
20.63
4010337092322
1/5
01
pure white matt
4422 27
20.63
4010337092346
1/5
01
anthracite
4422 28
21.83
4010337092353
1/5
11
colour aluminium (lacquered)
4422 26
26.22
4010337092339
1/5
11
black matt (lacquered)
4422 005
26.22
4010337092292
1/5
11
grey matt (lacquered)
4422 015
26.22
4010337092315
1/5
11
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Features
The support ring is earthed in connection with the mounting claws and claw screws. Quick mounting (approx. 3.5 turns per mounting claw). Expanding claws in the housing. Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive. Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws. Large, ergonomically shaped release levers. Sturdy earth bar with solid earthing fingers. Sturdy and corrosion-resistant steel support ring. Shatter-proof thermoplastic base.
Technical data
| Installation depth | 29 mm |
| Connection cross section |
| for conductors from | 1.5 mm² to 2.5 mm² |
Notes
Increased contact protection (Safety Plus) in accordance with DIN VDE 0620-1.
Dimensions
| Width | 55.00 mm |
| Height | 55.00 mm |
Dänish socket outlet 16 A 250 V~ 107-2-D1, DK 1-1b with increased contact protection (Safety Plus)
EC Declaration of conformity
Item no. 4422 005
4422 01
4422 015
4422 03
4422 26
4422 27
4422 28
PDF, 71.16 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database