System 3000 blind timer and timer BT arrow symbols System 55
cream white glossy
5367 01
120.62
4010337027508
1/5
02
pure white glossy
5367 03
120.62
4010337027522
1/5
02
pure white matt
5367 27
120.62
4010337027539
1/5
02
anthracite
5367 28
123.34
4010337027546
1/5
02
colour aluminium
5367 26
127.57
4010337027515
1/5
02
black matt
5367 005
127.57
4010337058809
1/5
02
grey matt
5367 015
127.57
4010337087250
1/5
02
stainless steel
5367 600
135.30
4010337027553
1/5
02
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Necessary accessories
One of the following items:
Dimming
One of the following items:
System 3000 switching
One of the following items:
Auxiliary units
One of the following items:
Blind controller
Features
Manual and time-controlled operation of e.g. blinds, shutters, awnings, lighting or fans. Operation and programming with mobile end device (smartphone or tablet) via Bluetooth® using the Gira System 3000 App. Operation on System 3000 switching, dimming or blind insert and 3-wire auxiliary unit.
Functions on the top unit
Operation of hangings and lighting. The blocking function blocks operation of the auxiliary unit and deactivates automatic mode. Activate/deactivate automatic mode. The runtime and an individual intermediate position can be saved using the System 3000 blind controller insert. Switch-on brightness of lighting can be saved using System 3000 dimming insert or DALI Power control unit. Adjustbable night mode. Status LED and function LED are not lit up continuously.
Functions with the Gira System 3000 app
Operation of hangings and lighting with status feedback. Display the current hanging position or dimmer setting. Programming of up to 40 individual switching times. Blind or slat positions or switching and dimming values can be stored for each switching time. Switching times can be copied to other devices. Switching at sunrise or sunset (astro function). Astro time can be optimised by determining the location. Astro time shift adjustable. Automatic date and time refresh when connecting smartphones or tablets. Password protection possible for time programs and configuration. Save a curtain position, curtain runtime, slat reversal time. Changeover to inverse operation possible for blind inserts. Maximum brightness and minimum brightness adjustable for dimming insert. Optional:Sun protection and twilight functions are possible with System 3000 brightness and temperature sensor Bluetooth®.
Technical data
| Accuracy |
| Per month | ± 10 s |
| Power reserve | approx. 4 h |
| Wireless frequency | 2.402 to 2.480 GHz |
| Transmission power | max. 2.5 mW, class 2 |
| Transmission range | typically 10 m |
| Ambient temperature | -5 °C to +45 °C |
Notes
The time is updated upon connection to the Gira System 3000 app.
Blind timer and timer BT, Operating top unit BT
Operating instructions
Operating instructions.
Item no. 5367 ..
5381 ..
5368 ..
5382 ..
PDF, 190.15 KB
Gira Bluetooth app
Operating instructions
Operating instructions.
Gira System 3000
Guides/System basics
System basics
PSTI Statement of Compliance
PSTI Statement of Compliance
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database