0

IP router for KNX

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
DRA
2167 00
387.00
4010337084440
1
26

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

DRA
EAN 4010337084440
Item no. 2167 00PU 1
GBP 387.00PS 26

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Features

  • Connection of KNX lines with aid of data networks using the internet protocol (IP).
  • Coupling to a KNX system together with the Gira HomeServer or Gira FacilityServer.
  • Filtering and forwarding of telegrams.
  • Use as line or area coupler.
  • Use as KNX clock.
  • Recording of KNX telegrams on microSD card.
  • KNX Data Secure and KNX IP Secure for secure and tamper-proof communication in KNX.
  • Up to four simultaneous tunnelling connections possible.
  • Reliable communication for automatic correction of telegram losses in WLAN (Reliable Communication).

Technical data

KNX mediumKNXnet/IP and TP1-256
Rated voltageDC 24 to 30 V
IP communicationEthernet 10/100 BaseT (10/100 Mbit/s)
Supported protocolsARP, ICMP, IGMP, DHCP, AutoIP, UDP/IP (Core, Routing, Tunnelling, Device Management)
microSD cardup to 32 GB
Connections
IPPin jack RJ45
KNXConnection and junction terminal
Ambient temperature0 °C to +45 °C

Notes

  • Power supply via external DC 24 V or via unchoked output of the Gira power supply for KNX.
  • The Gira Project Assistant (GPA) is required for firmware updates. The GPA is available free of charge in the Gira download area.

Scope of delivery

  • microSD cardnotincluded with delivery.

Dimensions

Modular widths (MW)2
Data sheet

Advertisement text

Revit file for BIM (Building information modeling)

Item no. 216700

RFA, 348 KB

Download
IFC file for BIM (Building information modeling)

Item no. 216700

IFC, 23.57 KB

Download
DWG drawing

Drawings of KNX actors in DWG format.

ZIP, 3.05 MB

Download
ePlan macros

ePlan macros of KNX actuators.

ZIP, 2.14 MB

Download
IP router for KNX

PSTI Statement of Compliance

Item no. 2167 00

PDF, 279.94 KB

Download
IP router for KNX

EC Declaration of conformity

Item no. 2167 00

PDF, 135.88 KB

Download
KNX IP router

Software update for KNX IP router from index 02. KNX Secure is supported by devices from I14.

Item no. 2167 00

ZIP, 31.56 MB

Version: 4.1.503

Download
KNX IP router

Operating instructions.

Item no. 2167 00

PDF, 332.51 KB

Download
KNX IP router V4.0

Technical documentation.

Item no. 2167 00

PDF, 651.21 KB

Download
KNX IP router V4.0

from ETS5.6

Item no. 2167 00

ZIP, 184.96 KB

Download
DWG Daten

Zeichnungen im DWG Format für CAD Tools.

ZIP, 27.46 MB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database