System 106 call-button cover plate, 1-gang for call-button module
stainless steel
5541 920
31.15
4010337022749
1
20
aluminium
5541 926
-
4010337022732
-
-
aluminium (anodised)
5541 916
26.51
4010337138150
1
20
traffic white (laquered)
5541 902
26.51
4010337022695
1
20
stainless steel V4A
5541 914
38.92
4010337092070
1
20
bronze
5541 921
38.92
4010337100942
1
20
black matt (lacquered)
5541 925
38.92
4010337100782
1
20
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
No longer available. Not deliverable since 04/2026.
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
No longer available. Not deliverable since 04/2026.
Technical data
| Dimensions |
| 1-gang | H 25.3 x W 105.5 mm |
Dimensions
| Width | 105.50 mm |
| Height | 23.35 mm |
System 106 Call-up button / System 106 Call-up button cover plate
Operating instructions
Operating instructions
Item no. 5541 ..
5542 ..
5543 ..
5547 ..
5549 ..
PDF, 767.46 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database