Rocker button insert 10 A 250 V~ 2-way momentary contact, 2-gang
with mounting claws
3155 00
26.76
4010337039112
1/10
01
without mounting claws
3875 00
26.76
4010337064688
1/10
01
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Necessary accessories
One of the following items:
Rockers
Features
Can also be used with 1-gang rocker. Floating switch rocker allows automatic and precise positioning of the rocker in the cover frame. Quick mounting (3.5 turns per mounting claw). Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive. Voltage check possible from the front. Uniform stripping length (11 mm) for switches and socket outlets guarantees quicker and more efficient mounting. Rigid and flexible conductors can be used. Easily accessible release lever. Shatter-proof thermoplastic base. By turning the lighting element 180°, you can switch between control lighting and continuous lighting depending on the switch.
Technical data
| Installation depth | 32 mm |
| Connection cross section |
| For rigid and flexible conductors up to | 2.5 mm² |
More links
Link to the switch overview tool order numbers old/new
More
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database